KCC Home page
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
KCC Home page
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
CA Single Clevis - Single clevis
KCC Precision
气缸
标准气缸
ACM
附件
Powered by
CAD模型選擇
{kccpr/pneumatic/standard_cylinder/acm/accessories/single_clevis.prj},{NB=CA50},{IDNR=},{PN=CA50},{BS=Ø50},{BSX=50},{C=52},{CX=18.0},{B=70},{E=40},{FV=70},{FD=9.0},{FT=12},{FX=90},{FY=50},{FZ=110},{B2=81},{R1=5},{R2=1.0},{R3=10},{L1X=10.000},{L2X=4.000},{L3X=32.000},{D2=14.000},{H2=6.000},{T=35},{RR=12},{U=19},{CD=12},{L4X=5.000},{L5X=23.000},{R4=2.000},{X=1.290},{RX=72.920},{M=6.000},{CV=23.000}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
PN
部件号
ⁿ/ₐ
BS
适合缸径
ⁿ/ₐ
BSX
[mm]
C
[mm]
CX
[mm]
B
[mm]
E
[mm]
FV
[mm]
FD
ØFD
[mm]
FT
[mm]
FX
[mm]
FY
[mm]
FZ
[mm]
B2
[mm]
R1
[mm]
R2
[mm]
R3
[mm]
L1X
[mm]
L2X
[mm]
L3X
[mm]
D2
[mm]
H2
[mm]
T
[mm]
RR
[mm]
U
[mm]
CD
[mm]
L4X
[mm]
L5X
[mm]
R4
[mm]
X
[mm]
RX
[mm]
M
[mm]
CV
ⁿ/ₐ
CA40
CA40
Ø40
40
44
15.0
60
32
60
9.0
12
80
42
100
71
5
1.0
10
8.500
3.600
24.000
10.000
4.700
30
10
16
10
4.300
20.000
2.000
1.430
62.430
5.000
18.000
CA50
CA50
Ø50
50
52
18.0
70
40
70
9.0
12
90
50
110
81
5
1.0
10
10.000
4.000
32.000
14.000
6.000
35
12
19
12
5.000
23.000
2.000
1.290
72.920
6.000
23.000
CA63
CA63
Ø63
63
64
25.0
85
40
86
11.5
15
105
59
130
101
6
1.5
12
12.000
5.000
40.000
14.000
6.000
40
16
23
16
6.000
28.000
3.000
2.000
87.500
6.000
27.000
CA80
CA80
Ø80
80
78
31.5
102
52
102
13.5
18
130
76
160
119
7
2.0
14
15.000
6.000
50.000
17.000
7.000
48
20
28
20
13.000
34.700
3.500
2.440
108.050
7.000
34.000
CA100
CA100
Ø100
100
92
35.5
116
52
116
13.5
18
150
92
180
133
8
2.0
14
15.000
6.000
64.000
17.000
7.000
58
25
36
25
17.000
43.000
3.500
2.440
135.060
8.000
43.000
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處